Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated Abrasive Diamond
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Round Grippers (Hardened Stainless Steel, Flat)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B
NOMINAL
B
ACTUAL
C
THREAD
D
CL-6-RGF-S 3/8 3/8 .3750 #10-32 3/16
CL-8-RGF-S 1/2 3/8 .3750 #10-32 3/16
CL-10-RGF-S 5/8 3/8 .3750 1/4-28 3/16
CL-12-RGF-S 3/4 3/8 .3750 1/4-28 3/16
CL-16-RGF-S 1 3/8 .3750 1/4-28 3/16
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
(mm)
CLM-10-RGF-S 10 10 M5 .8 5
CLM-12-RGF-S 12 10 M5 .8 5
CLM-16-RGF-S 16 10 M6 1 5
CLM-20-RGF-S 20 10 M6 1 5
CLM-25-RGF-S 25 10 M6 1 5