Assortiments d'Inserts Filetés à Verrouillage – Pleins, Acier Inoxydable (Pouce)

Inserts Filetés

Solid, Stainless Steel (Inch)
QUANTITY PART NO. OD
THREAD
CONTAINS THESE INSERTS CONTAINS THESE TOOLS
CL-1-KSS-S 5/16-18
3/8-16
1/2-13
9/16-12
5/8-11
7/8-14
1-1/8"-12
CL-51618-KSS (10)
CL-3816-KSS (10)
CL-1213-KSS (10)
CL-91612-KSS (10)
CL-5811-KSS (10)
CL-7814-KSS (10)
CL-11812-KSS (5)
CL-51618-KSST
CL-3816-KSST
CL-1213-KSST
CL-91612-KSST
CL-5811-KSST
CL-7814-KSST
CL-11812-KSST