Product Catalog
Catalog Tools
Measurement
Metric Inch
Length
.31 .37 .43 .50 .62 .68 8 10 12 14 16
Material
Stainless Steel Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Key Inserts – Thinwall

Threaded Inserts

Thinwall Key Inserts have a smaller OD thread size than standard heavy-duty inserts, ideal for tight spaces where less pull-out strength is acceptable. Thinwall Key Inserts are ideal for thread reinforcement, especially when the mating stud or bolt will be removed frequently. These stainless Thinwall Key Inserts provide strong, permanent stainless steel threads in any parent material, ferrous, non-ferrous, or non-metallic. Key Inserts are also well suited for quick repair of stripped, damaged, or worn threads. Locking keys positively prevent the insert from rotating. Browse Carr Lane’s line of thinwall key inserts below.