Inserts Filetés à Verrouillage – Paroi Mince, Acier Inoxydable (Pouce)

Inserts Filetés

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGEMENT
AREA
(sq in.)
MS
EQUIVALENT
NAS
EQUIVALENT
CL-1024-TSKS #10-24 5/16-18 .31 .152 MS 51830-105
CL-1032-TSKS #10-32 5/16-18 .31 .152 MS 51830-201 NAS 1394C3
CL-1420-TSKS 1/4-20 3/8-16 .37 .237 MS 51830-106
CL-1428-TSKS 1/4-28 3/8-16 .37 .237 MS 51830-202 NAS 1394C4
CL-51618-TSKS 5/16-18 7/16-14 .43 .305 MS 51830-107
CL-3816-TSKS 3/8-16 1/2-13 .50 .430 MS 51830-108
CL-1213-TSKS 1/2-13 5/8-11 .62 .718 MS 51830-110