Product Catalog
Catalog Tools
Measurement
Metric
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Key Inserts – Thinwall, Stainless Steel (Metric)

Threaded Inserts

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
INTERNAL
THREAD
PITCH
(mm)
EXTERNAL
THREAD
EXTERNAL
THREAD
PITCH
(mm)
LENGTH
(mm)
SHEAR
ENGAGEMENT
AREA
(sq mm)
CLM-58-SKS M5 .8 M8 1.25 8 105
CLM-61-SKS M6 1 M10x1.25 1.25 10 177
CLM-8125-SKS M8 1.25 M12x1.25 1.25 12 266
CLM-1015-SKS M10 1.5 M14x1.5 1.5 14 342
CLM-12175-SKS M12 1.75 M16x1.5 1.5 16 470