Raccords Rapides Pneumatiques

Serrages Rapides

Female Socket
QUANTITY PART NO. SIZE TYPE MAXIMUM OPERATING PRESSURE
CL-14-PCQDS 1/4-NPT Female Industrial Interchange 100 psi
Male Plug
QUANTITY PART NO. SIZE TYPE MAXIMUM OPERATING PRESSURE
CL-14-PCQDP 1/4-NPT Female Industrial Interchange 100 psi
Both Halves (Male & Female)
QUANTITY PART NO. SIZE TYPE MAXIMUM OPERATING PRESSURE
CL-14-PCQD 1/4-NPT Female Industrial Interchange 100 psi