Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Bolt Retainers (BR Type)

Toggle Clamps

For HTC & VTC Clamps – Steel
QUANTITY PART NO. SPINDLE
SIZE
A
DIA
B C D E
CL-142000-BR-PACKOF2 1/4-20 or M6 9/32 1-1/4 1/2 3/16 3/32
CL-518000-BR-PACKOF2 5/16-18 or M8 21/64 1-1/4 5/8 1/4 3/32
UT7804-3 5/16-18 or M8 21/64 1-1/4 5/8 1/4 3/32
CL-316000-BR-PACKOF2 3/8-16 or M10 17/32 1-1/2 3/4 5/16 1/8
CL-113000-BR 1/2-13 or M12 9/16 1-5/8 7/8 3/8 1/8
UT7804-2 1/2-13 or M12 9/16 1-5/8 7/8 3/8 1/8
CL-511000-BR 5/8-11 or M16 11/16 1-7/8 1-1/4 3/8 1/8
UT7804-1 5/8-11 or M16 11/16 1-7/8 1-1/4 3/8 1/8