Boulons à Tête Hexagonale

Serrages Rapides

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C D
CL-316112-SA #10-32 1-3/8 5/16 1/8
CL-14112-SA 1/4-20 1-11/16 7/16 3/16
CL-14200-SA 1/4-20 2-3/16 7/16 3/16
CL-516212-SA 5/16-18 2-11/16 1/2 3/16
CL-38314-SA 3/8-16 3-1/4 9/16 1/4
CL-12314-SA 1/2-13 3-5/16 3/4 5/16
CL-58438-SA 5/8-11 4-3/8 15/16 3/8
Vinyl-Dipped Steel (Inch)
QUANTITY PART NO. A
THREAD
B C D
CL-832208-FC #8-32 1-3/16 1/4 1/8
CL-14100-SA 1/4-20 1 7/16 3/16
CL-14208-SA 1/4-20 1-1/2 7/16 3/16
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C D
CL-83234-SA-S #8-32 7/8 1/4 1/8
CL-832203-SA-S #8-32 1-1/8 1/4 1/8
CL-316100-SA-S #10-32 1-1/8 5/16 1/8
CL-14112-SA-S 1/4-20 1-11/16 7/16 3/16
CL-516200-SA-S 5/16-18 1-15/16 1/2 3/16
CL-516212-SA-S 5/16-18 2-11/16 1/2 3/16
CL-38212-SA-S 3/8-16 2-1/2 9/16 1/4
CL-38314-SA-S 3/8-16 3-1/4 9/16 1/4
CL-12234-SA-S 1/2-13 2-13/16 3/4 5/16
Nylon (Inch)
QUANTITY PART NO. A
THREAD
B C D
CL-832203-SA #8-32 7/8 1/4 1/8
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLM-530-SA M5 .8 33.5 8 3.5
CLM-640-SA M6 1 44.5 10 4.5
CLM-650-SA M6 1 54.5 10 4.5
CLM-850-SA M8 1.25 55.5 13 5.5
CLM-865-SA M8 1.25 70.5 13 5.5
CLM-1070-SA M10 1.5 77 17 7
CLM-1275-SA M12 1.75 83 19 8
CLM-16100-SA M16 2 110 24 10
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLM-416-SA-S M4 .7 19 7 3
CLM-425-SA-S M4 .7 28 7 3
CLM-530-SA-S M5 .8 33.5 8 3.5
CLM-640-SA-S M6 1 44.5 10 4.5
CLM-650-SA-S M6 1 54.5 10 4.5
CLM-850-SA-S M8 1.25 55.5 13 5.5
CLM-865-SA-S M8 1.25 70.5 13 5.5
CLM-1070-SA-S M10 1.5 77 17 7
Nylon (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLM-416-SA M4 .7 19 7 3