Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Spring-Loaded Spindles

Toggle Clamps

 Steel (Inch)
QUANTITY PART NO. A
THREAD
B C D
MIN
D
MAX
E FORCE AT
E MAX
COMPRESSION
(lbs)
F
CL-14200-SL 1/4-20 2-3/16 7/16 1-9/32 1-3/8 1/4 50 5/8
CL-516212-SL 5/16-18 2-23/32 1/2 1-11/16 1-7/8 1/4 100 5/8
CL-38314-SL 3/8-16 3-1/4 9/16 1-3/4 2-9/32 5/16 200 7/8