| QUANTITY | BASIC PART NO. | AVAILABLE ID SIZES | STANDARD DRILL SIZES | OD | C LENGTH | 
  
    |  | 21101 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 3/8 | 
  
    |  | 21102 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1/2 | 
  
    |  | 21103 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 5/8 | 
  
    |  | 21104 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 3/4 | 
  
    |  | 21105 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 7/8 | 
  
    |  | 21106 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1 | 
  
    |  | 16500 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1-1/16 | 
  
    |  | 21108 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1-1/8 | 
  
    |  | 21110 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1-1/4 | 
  
    |  | 21111 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1-3/8 | 
  
    |  | 21113 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1-1/2 | 
  
    |  | 21114 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1-5/8 | 
  
    |  | 21115 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1-3/4 | 
  
    |  | 21116 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 1-7/8 | 
  
    |  | 21118 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 2 | 
  
    |  | 21119 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 2-1/8 | 
  
    |  | 21120 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 2-1/4 | 
  
    |  | 21121 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 2-3/8 | 
  
    |  | 21122 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 2-1/2 | 
  
    |  | 21124 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 2-3/4 | 
  
    |  | 21125 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 3 | 
  
    |  | 21126 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 3-1/4 | 
  
    |  | 21131 | .0938-.2500 | 3/32-1/4, #41-E, 2.40-6.35mm | 3/8 | 6 |