Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

Head Liner Bushings (HL)

Drill Bushings

Standard Sizes
QUANTITY PART NO. ID OD LENGTH F
DIA
G
HL-32-5 5/16 1/2 5/16 5/8 3/32
HL-32-6 5/16 1/2 3/8 5/8 3/32
HL-32-8 5/16 1/2 1/2 5/8 3/32
HL-32-12 5/16 1/2 3/4 5/8 3/32
HL-32-16 5/16 1/2 1 5/8 3/32
HL-32-22 5/16 1/2 1-3/8 5/8 3/32
HL-48-5 1/2 3/4 5/16 7/8 3/32
HL-48-6 1/2 3/4 3/8 7/8 3/32
HL-48-8 1/2 3/4 1/2 7/8 3/32
HL-48-12 1/2 3/4 3/4 7/8 3/32
HL-48-16 1/2 3/4 1 7/8 3/32
HL-48-22 1/2 3/4 1-3/8 7/8 3/32
HL-48-24 1/2 3/4 1-1/2 7/8 3/32
HL-48-28 1/2 3/4 1-3/4 7/8 3/32
HL-48-34 1/2 3/4 2-1/8 7/8 3/32
HL-64-8 3/4 1 1/2 1-1/8 1/8
HL-64-12 3/4 1 3/4 1-1/8 1/8
HL-64-16 3/4 1 1 1-1/8 1/8
HL-64-22 3/4 1 1-3/8 1-1/8 1/8
HL-64-24 3/4 1 1-1/2 1-1/8 1/8
HL-64-28 3/4 1 1-3/4 1-1/8 1/8
HL-64-34 3/4 1 2-1/8 1-1/8 1/8
HL-64-40 3/4 1 2-1/2 1-1/8 1/8
HL-64-48 3/4 1 3 1-1/8 1/8
HL-88-8 1 1-3/8 1/2 1-1/2 1/8
HL-88-12 1 1-3/8 3/4 1-1/2 1/8
HL-88-16 1 1-3/8 1 1-1/2 1/8
HL-88-22 1 1-3/8 1-3/8 1-1/2 1/8
HL-88-24 1 1-3/8 1-1/2 1-1/2 1/8
HL-88-28 1 1-3/8 1-3/4 1-1/2 1/8
HL-88-34 1 1-3/8 2-1/8 1-1/2 1/8
HL-88-40 1 1-3/8 2-1/2 1-1/2 1/8
HL-88-48 1 1-3/8 3 1-1/2 1/8
HL-112-12 1-3/8 1-3/4 3/4 1-7/8 3/16
HL-112-16 1-3/8 1-3/4 1 1-7/8 3/16
HL-112-22 1-3/8 1-3/4 1-3/8 1-7/8 3/16
HL-112-24 1-3/8 1-3/4 1-1/2 1-7/8 3/16
HL-112-28 1-3/8 1-3/4 1-3/4 1-7/8 3/16
HL-112-34 1-3/8 1-3/4 2-1/8 1-7/8 3/16
HL-112-40 1-3/8 1-3/4 2-1/2 1-7/8 3/16
HL-112-48 1-3/8 1-3/4 3 1-7/8 3/16
HL-144-12 1-3/4 2-1/4 3/4 2-3/8 3/16
HL-144-16 1-3/4 2-1/4 1 2-3/8 3/16
HL-144-22 1-3/4 2-1/4 1-3/8 2-3/8 3/16
HL-144-24 1-3/4 2-1/4 1-1/2 2-3/8 3/16
HL-144-28 1-3/4 2-1/4 1-3/4 2-3/8 3/16
HL-144-34 1-3/4 2-1/4 2-1/8 2-3/8 3/16
HL-144-40 1-3/4 2-1/4 2-1/2 2-3/8 3/16
HL-144-48 1-3/4 2-1/4 3 2-3/8 3/16
HL-176-12 2-1/4 2-3/4 3/4 2-7/8 3/16
HL-176-16 2-1/4 2-3/4 1 2-7/8 3/16
HL-176-22 2-1/4 2-3/4 1-3/8 2-7/8 3/16
HL-176-24 2-1/4 2-3/4 1-1/2 2-7/8 3/16
HL-176-28 2-1/4 2-3/4 1-3/4 2-7/8 3/16
HL-176-34 2-1/4 2-3/4 2-1/8 2-7/8 3/16
HL-176-40 2-1/4 2-3/4 2-1/2 2-7/8 3/16
HL-176-48 2-1/4 2-3/4 3 2-7/8 3/16
Extended Sizes
QUANTITY PART NO. ID OD LENGTH F
DIA
G
HL-160-12 2 2-1/2 3/4 2-5/8 3/16
HL-160-16 2 2-1/2 1 2-5/8 3/16
HL-160-20 2 2-1/2 1-1/4 2-5/8 3/16
HL-160-24 2 2-1/2 1-1/2 2-5/8 3/16
HL-160-28 2 2-1/2 1-3/4 2-5/8 3/16
HL-160-32 2 2-1/2 2 2-5/8 3/16
HL-160-34 2 2-1/2 2-1/8 2-5/8 3/16
HL-160-36 2 2-1/2 2-1/4 2-5/8 3/16
HL-160-40 2 2-1/2 2-1/2 2-5/8 3/16
HL-160-44 2 2-1/2 2-3/4 2-5/8 3/16
HL-160-48 2 2-1/2 3 2-5/8 3/16
HL-160-52 2 2-1/2 3-1/4 2-5/8 3/16
HL-160-56 2 2-1/2 3-1/2 2-5/8 3/16
HL-160-60 2 2-1/2 3-3/4 2-5/8 3/16
HL-160-64 2 2-1/2 4 2-5/8 3/16
HL-160-68 2 2-1/2 4-1/4 2-5/8 3/16
HL-160-72 2 2-1/2 4-1/2 2-5/8 3/16
HL-160-76 2 2-1/2 4-3/4 2-5/8 3/16
HL-160-80 2 2-1/2 5 2-5/8 3/16
HL-192-12 2-1/2 3 3/4 3-1/8 3/16
HL-192-16 2-1/2 3 1 3-1/8 3/16
HL-192-20 2-1/2 3 1-1/4 3-1/8 3/16
HL-192-24 2-1/2 3 1-1/2 3-1/8 3/16
HL-192-28 2-1/2 3 1-3/4 3-1/8 3/16
HL-192-32 2-1/2 3 2 3-1/8 3/16
HL-192-34 2-1/2 3 2-1/8 3-1/8 3/16
HL-192-36 2-1/2 3 2-1/4 3-1/8 3/16
HL-192-40 2-1/2 3 2-1/2 3-1/8 3/16
HL-192-44 2-1/2 3 2-3/4 3-1/8 3/16
HL-192-48 2-1/2 3 3 3-1/8 3/16
HL-192-52 2-1/2 3 3-1/4 3-1/8 3/16
HL-192-56 2-1/2 3 3-1/2 3-1/8 3/16
HL-192-60 2-1/2 3 3-3/4 3-1/8 3/16
HL-192-64 2-1/2 3 4 3-1/8 3/16
HL-192-68 2-1/2 3 4-1/4 3-1/8 3/16
HL-192-72 2-1/2 3 4-1/2 3-1/8 3/16
HL-192-76 2-1/2 3 4-3/4 3-1/8 3/16
HL-192-80 2-1/2 3 5 3-1/8 3/16
HL-216-12 2-3/4 3-3/8 3/4 3-1/2 3/16
HL-216-16 2-3/4 3-3/8 1 3-1/2 3/16
HL-216-20 2-3/4 3-3/8 1-1/4 3-1/2 3/16
HL-216-24 2-3/4 3-3/8 1-1/2 3-1/2 3/16
HL-216-28 2-3/4 3-3/8 1-3/4 3-1/2 3/16
HL-216-32 2-3/4 3-3/8 2 3-1/2 3/16
HL-216-34 2-3/4 3-3/8 2-1/8 3-1/2 3/16
HL-216-36 2-3/4 3-3/8 2-1/4 3-1/2 3/16
HL-216-40 2-3/4 3-3/8 2-1/2 3-1/2 3/16
HL-216-44 2-3/4 3-3/8 2-3/4 3-1/2 3/16
HL-216-48 2-3/4 3-3/8 3 3-1/2 3/16
HL-216-52 2-3/4 3-3/8 3-1/4 3-1/2 3/16
HL-216-56 2-3/4 3-3/8 3-1/2 3-1/2 3/16
HL-216-60 2-3/4 3-3/8 3-3/4 3-1/2 3/16
HL-216-64 2-3/4 3-3/8 4 3-1/2 3/16
HL-216-68 2-3/4 3-3/8 4-1/4 3-1/2 3/16
HL-216-72 2-3/4 3-3/8 4-1/2 3-1/2 3/16
HL-216-76 2-3/4 3-3/8 4-3/4 3-1/2 3/16
HL-216-80 2-3/4 3-3/8 5 3-1/2 3/16
HL-232-12 3" 3-5/8 3/4 3-7/8 3/16
HL-232-16 3" 3-5/8 1 3-7/8 3/16
HL-232-20 3" 3-5/8 1-1/4 3-7/8 3/16
HL-232-24 3" 3-5/8 1-1/2 3-7/8 3/16
HL-232-28 3" 3-5/8 1-3/4 3-7/8 3/16
HL-232-32 3" 3-5/8 2 3-7/8 3/16
HL-232-36 3" 3-5/8 2-1/4 3-7/8 3/16
HL-232-40 3" 3-5/8 2-1/2 3-7/8 3/16
HL-232-44 3" 3-5/8 2-3/4 3-7/8 3/16
HL-232-48 3" 3-5/8 3 3-7/8 3/16
HL-232-52 3" 3-5/8 3-1/4 3-7/8 3/16
HL-232-56 3" 3-5/8 3-1/2 3-7/8 3/16
HL-232-60 3" 3-5/8 3-3/4 3-7/8 3/16
HL-232-64 3" 3-5/8 4 3-7/8 3/16
HL-232-68 3" 3-5/8 4-1/4 3-7/8 3/16
HL-232-72 3" 3-5/8 4-1/2 3-7/8 3/16
HL-232-76 3" 3-5/8 4-3/4 3-7/8 3/16
HL-232-80 3" 3-5/8 5 3-7/8 3/16
HL-248-12 3-1/4 3-7/8 3/4 4-1/8 3/16
HL-248-16 3-1/4 3-7/8 1 4-1/8 3/16
HL-248-20 3-1/4 3-7/8 1-1/4 4-1/8 3/16
HL-248-24 3-1/4 3-7/8 1-1/2 4-1/8 3/16
HL-248-28 3-1/4 3-7/8 1-3/4 4-1/8 3/16
HL-248-32 3-1/4 3-7/8 2 4-1/8 3/16
HL-248-36 3-1/4 3-7/8 2-1/4 4-1/8 3/16
HL-248-40 3-1/4 3-7/8 2-1/2 4-1/8 3/16
HL-248-44 3-1/4 3-7/8 2-3/4 4-1/8 3/16
HL-248-48 3-1/4 3-7/8 3 4-1/8 3/16
HL-248-52 3-1/4 3-7/8 3-1/4 4-1/8 3/16
HL-248-56 3-1/4 3-7/8 3-1/2 4-1/8 3/16
HL-248-60 3-1/4 3-7/8 3-3/4 4-1/8 3/16
HL-248-64 3-1/4 3-7/8 4 4-1/8 3/16
HL-248-68 3-1/4 3-7/8 4-1/4 4-1/8 3/16
HL-248-72 3-1/4 3-7/8 4-1/2 4-1/8 3/16
HL-248-76 3-1/4 3-7/8 4-3/4 4-1/8 3/16
HL-248-80 3-1/4 3-7/8 5 4-1/8 3/16
HL-256-12 3-3/8 4" 3/4 4-1/4 3/16
HL-256-16 3-3/8 4" 1 4-1/4 3/16
HL-256-20 3-3/8 4" 1-1/4 4-1/4 3/16
HL-256-24 3-3/8 4" 1-1/2 4-1/4 3/16
HL-256-28 3-3/8 4" 1-3/4 4-1/4 3/16
HL-256-32 3-3/8 4" 2 4-1/4 3/16
HL-256-36 3-3/8 4" 2-1/4 4-1/4 3/16
HL-256-40 3-3/8 4" 2-1/2 4-1/4 3/16
HL-256-44 3-3/8 4" 2-3/4 4-1/4 3/16
HL-256-48 3-3/8 4" 3 4-1/4 3/16
HL-256-52 3-3/8 4" 3-1/4 4-1/4 3/16
HL-256-56 3-3/8 4" 3-1/2 4-1/4 3/16
HL-256-60 3-3/8 4" 3-3/4 4-1/4 3/16
HL-256-64 3-3/8 4" 4 4-1/4 3/16
HL-256-68 3-3/8 4" 4-1/4 4-1/4 3/16
HL-256-72 3-3/8 4" 4-1/2 4-1/4 3/16
HL-256-76 3-3/8 4" 4-3/4 4-1/4 3/16
HL-256-80 3-3/8 4" 5 4-1/4 3/16
HL-256-88 3-3/8 4" 5-1/2 4-1/4 3/16
HL-264-12 3-1/2 4-1/8 3/4 4-3/8 3/16
HL-264-16 3-1/2 4-1/8 1 4-3/8 3/16
HL-264-20 3-1/2 4-1/8 1-1/4 4-3/8 3/16
HL-264-24 3-1/2 4-1/8 1-1/2 4-3/8 3/16
HL-264-28 3-1/2 4-1/8 1-3/4 4-3/8 3/16
HL-264-32 3-1/2 4-1/8 2 4-3/8 3/16
HL-264-36 3-1/2 4-1/8 2-1/4 4-3/8 3/16
HL-264-40 3-1/2 4-1/8 2-1/2 4-3/8 3/16
HL-264-44 3-1/2 4-1/8 2-3/4 4-3/8 3/16
HL-264-48 3-1/2 4-1/8 3 4-3/8 3/16
HL-264-52 3-1/2 4-1/8 3-1/4 4-3/8 3/16
HL-264-56 3-1/2 4-1/8 3-1/2 4-3/8 3/16
HL-264-60 3-1/2 4-1/8 3-3/4 4-3/8 3/16
HL-264-64 3-1/2 4-1/8 4 4-3/8 3/16
HL-264-68 3-1/2 4-1/8 4-1/4 4-3/8 3/16
HL-264-72 3-1/2 4-1/8 4-1/2 4-3/8 3/16
HL-264-76 3-1/2 4-1/8 4-3/4 4-3/8 3/16
HL-264-80 3-1/2 4-1/8 5 4-3/8 3/16
HL-264-88 3-1/2 4-1/8 5-1/2 4-3/8 3/16
HL-288-12 3-3/4 4-1/2 3/4 4-3/4 7/32
HL-288-16 3-3/4 4-1/2 1 4-3/4 7/32
HL-288-20 3-3/4 4-1/2 1-1/4 4-3/4 7/32
HL-288-24 3-3/4 4-1/2 1-1/2 4-3/4 7/32
HL-288-28 3-3/4 4-1/2 1-3/4 4-3/4 7/32
HL-288-32 3-3/4 4-1/2 2 4-3/4 7/32
HL-288-36 3-3/4 4-1/2 2-1/4 4-3/4 7/32
HL-288-40 3-3/4 4-1/2 2-1/2 4-3/4 7/32
HL-288-44 3-3/4 4-1/2 2-3/4 4-3/4 7/32
HL-288-48 3-3/4 4-1/2 3 4-3/4 7/32
HL-288-52 3-3/4 4-1/2 3-1/4 4-3/4 7/32
HL-288-56 3-3/4 4-1/2 3-1/2 4-3/4 7/32
HL-288-60 3-3/4 4-1/2 3-3/4 4-3/4 7/32
HL-288-64 3-3/4 4-1/2 4 4-3/4 7/32
HL-288-68 3-3/4 4-1/2 4-1/4 4-3/4 7/32
HL-288-72 3-3/4 4-1/2 4-1/2 4-3/4 7/32
HL-288-76 3-3/4 4-1/2 4-3/4 4-3/4 7/32
HL-288-80 3-3/4 4-1/2 5 4-3/4 7/32
HL-288-88 3-3/4 4-1/2 5-1/2 4-3/4 7/32
HL-288-96 3-3/4 4-1/2 6 4-3/4 7/32
HL-304-12 4" 4-3/4 3/4 5 7/32
HL-304-16 4" 4-3/4 1 5 7/32
HL-304-20 4" 4-3/4 1-1/4 5 7/32
HL-304-24 4" 4-3/4 1-1/2 5 7/32
HL-304-28 4" 4-3/4 1-3/4 5 7/32
HL-304-32 4" 4-3/4 2 5 7/32
HL-304-36 4" 4-3/4 2-1/4 5 7/32
HL-304-40 4" 4-3/4 2-1/2 5 7/32
HL-304-44 4" 4-3/4 2-3/4 5 7/32
HL-304-48 4" 4-3/4 3 5 7/32
HL-304-52 4" 4-3/4 3-1/4 5 7/32
HL-304-56 4" 4-3/4 3-1/2 5 7/32
HL-304-60 4" 4-3/4 3-3/4 5 7/32
HL-304-64 4" 4-3/4 4 5 7/32
HL-304-68 4" 4-3/4 4-1/4 5 7/32
HL-304-72 4" 4-3/4 4-1/2 5 7/32
HL-304-76 4" 4-3/4 4-3/4 5 7/32
HL-304-80 4" 4-3/4 5 5 7/32
HL-304-88 4" 4-3/4 5-1/2 5 7/32
HL-304-96 4" 4-3/4 6 5 7/32
HL-304-104 4" 4-3/4 6-1/2 5 7/32
HL-320-12 4-1/4 5" 3/4 5-1/4 7/32
HL-320-16 4-1/4 5" 1 5-1/4 7/32
HL-320-20 4-1/4 5" 1-1/4 5-1/4 7/32
HL-320-24 4-1/4 5" 1-1/2 5-1/4 7/32
HL-320-28 4-1/4 5" 1-3/4 5-1/4 7/32
HL-320-32 4-1/4 5" 2 5-1/4 7/32
HL-320-36 4-1/4 5" 2-1/4 5-1/4 7/32
HL-320-40 4-1/4 5" 2-1/2 5-1/4 7/32
HL-320-44 4-1/4 5" 2-3/4 5-1/4 7/32
HL-320-48 4-1/4 5" 3 5-1/4 7/32
HL-320-52 4-1/4 5" 3-1/4 5-1/4 7/32
HL-320-56 4-1/4 5" 3-1/2 5-1/4 7/32
HL-320-60 4-1/4 5" 3-3/4 5-1/4 7/32
HL-320-64 4-1/4 5" 4 5-1/4 7/32
HL-320-68 4-1/4 5" 4-1/4 5-1/4 7/32
HL-320-72 4-1/4 5" 4-1/2 5-1/4 7/32
HL-320-76 4-1/4 5" 4-3/4 5-1/4 7/32
HL-320-80 4-1/4 5" 5 5-1/4 7/32
HL-320-88 4-1/4 5" 5-1/2 5-1/4 7/32
HL-320-96 4-1/4 5" 6 5-1/4 7/32
HL-320-104 4-1/4 5" 6-1/2 5-1/4 7/32
HL-328-12 4-3/8 5-1/8 3/4 5-3/8 7/32
HL-328-16 4-3/8 5-1/8 1 5-3/8 7/32
HL-328-20 4-3/8 5-1/8 1-1/4 5-3/8 7/32
HL-328-24 4-3/8 5-1/8 1-1/2 5-3/8 7/32
HL-328-28 4-3/8 5-1/8 1-3/4 5-3/8 7/32
HL-328-32 4-3/8 5-1/8 2 5-3/8 7/32
HL-328-36 4-3/8 5-1/8 2-1/4 5-3/8 7/32
HL-328-40 4-3/8 5-1/8 2-1/2 5-3/8 7/32
HL-328-44 4-3/8 5-1/8 2-3/4 5-3/8 7/32
HL-328-48 4-3/8 5-1/8 3 5-3/8 7/32
HL-328-52 4-3/8 5-1/8 3-1/4 5-3/8 7/32
HL-328-56 4-3/8 5-1/8 3-1/2 5-3/8 7/32
HL-328-60 4-3/8 5-1/8 3-3/4 5-3/8 7/32
HL-328-64 4-3/8 5-1/8 4 5-3/8 7/32
HL-328-68 4-3/8 5-1/8 4-1/4 5-3/8 7/32
HL-328-72 4-3/8 5-1/8 4-1/2 5-3/8 7/32
HL-328-76 4-3/8 5-1/8 4-3/4 5-3/8 7/32
HL-328-80 4-3/8 5-1/8 5 5-3/8 7/32
HL-328-88 4-3/8 5-1/8 5-1/2 5-3/8 7/32
HL-328-96 4-3/8 5-1/8 6 5-3/8 7/32
HL-328-104 4-3/8 5-1/8 6-1/2 5-3/8 7/32
HL-328-112 4-3/8 5-1/8 7 5-3/8 7/32
HL-336-12 4-1/2 5-1/4 3/4 5-1/2 7/32
HL-336-16 4-1/2 5-1/4 1 5-1/2 7/32
HL-336-20 4-1/2 5-1/4 1-1/4 5-1/2 7/32
HL-336-24 4-1/2 5-1/4 1-1/2 5-1/2 7/32
HL-336-28 4-1/2 5-1/4 1-3/4 5-1/2 7/32
HL-336-32 4-1/2 5-1/4 2 5-1/2 7/32
HL-336-36 4-1/2 5-1/4 2-1/4 5-1/2 7/32
HL-336-40 4-1/2 5-1/4 2-1/2 5-1/2 7/32
HL-336-44 4-1/2 5-1/4 2-3/4 5-1/2 7/32
HL-336-48 4-1/2 5-1/4 3 5-1/2 7/32
HL-336-52 4-1/2 5-1/4 3-1/4 5-1/2 7/32
HL-336-56 4-1/2 5-1/4 3-1/2 5-1/2 7/32
HL-336-60 4-1/2 5-1/4 3-3/4 5-1/2 7/32
HL-336-64 4-1/2 5-1/4 4 5-1/2 7/32
HL-336-68 4-1/2 5-1/4 4-1/4 5-1/2 7/32
HL-336-72 4-1/2 5-1/4 4-1/2 5-1/2 7/32
HL-336-76 4-1/2 5-1/4 4-3/4 5-1/2 7/32
HL-336-80 4-1/2 5-1/4 5 5-1/2 7/32
HL-336-88 4-1/2 5-1/4 5-1/2 5-1/2 7/32
HL-336-96 4-1/2 5-1/4 6 5-1/2 7/32
HL-336-104 4-1/2 5-1/4 6-1/2 5-1/2 7/32
HL-336-112 4-1/2 5-1/4 7 5-1/2 7/32
HL-352-12 4-3/4 5-1/2 3/4 5-3/4 7/32
HL-352-16 4-3/4 5-1/2 1 5-3/4 7/32
HL-352-20 4-3/4 5-1/2 1-1/4 5-3/4 7/32
HL-352-24 4-3/4 5-1/2 1-1/2 5-3/4 7/32
HL-352-28 4-3/4 5-1/2 1-3/4 5-3/4 7/32
HL-352-32 4-3/4 5-1/2 2 5-3/4 7/32
HL-352-36 4-3/4 5-1/2 2-1/4 5-3/4 7/32
HL-352-40 4-3/4 5-1/2 2-1/2 5-3/4 7/32
HL-352-44 4-3/4 5-1/2 2-3/4 5-3/4 7/32
HL-352-48 4-3/4 5-1/2 3 5-3/4 7/32
HL-352-52 4-3/4 5-1/2 3-1/4 5-3/4 7/32
HL-352-56 4-3/4 5-1/2 3-1/2 5-3/4 7/32
HL-352-60 4-3/4 5-1/2 3-3/4 5-3/4 7/32
HL-352-64 4-3/4 5-1/2 4 5-3/4 7/32
HL-352-68 4-3/4 5-1/2 4-1/4 5-3/4 7/32
HL-352-72 4-3/4 5-1/2 4-1/2 5-3/4 7/32
HL-352-76 4-3/4 5-1/2 4-3/4 5-3/4 7/32
HL-352-80 4-3/4 5-1/2 5 5-3/4 7/32
HL-352-88 4-3/4 5-1/2 5-1/2 5-3/4 7/32
HL-352-96 4-3/4 5-1/2 6 5-3/4 7/32
HL-352-104 4-3/4 5-1/2 6-1/2 5-3/4 7/32
HL-352-112 4-3/4 5-1/2 7 5-3/4 7/32
HL-368-12 5" 5-3/4 3/4 6 7/32
HL-368-16 5" 5-3/4 1 6 7/32
HL-368-20 5" 5-3/4 1-1/4 6 7/32
HL-368-24 5" 5-3/4 1-1/2 6 7/32
HL-368-28 5" 5-3/4 1-3/4 6 7/32
HL-368-32 5" 5-3/4 2 6 7/32
HL-368-36 5" 5-3/4 2-1/4 6 7/32
HL-368-40 5" 5-3/4 2-1/2 6 7/32
HL-368-44 5" 5-3/4 2-3/4 6 7/32
HL-368-48 5" 5-3/4 3 6 7/32
HL-368-52 5" 5-3/4 3-1/4 6 7/32
HL-368-56 5" 5-3/4 3-1/2 6 7/32
HL-368-60 5" 5-3/4 3-3/4 6 7/32
HL-368-64 5" 5-3/4 4 6 7/32
HL-368-68 5" 5-3/4 4-1/4 6 7/32
HL-368-72 5" 5-3/4 4-1/2 6 7/32
HL-368-76 5" 5-3/4 4-3/4 6 7/32
HL-368-80 5" 5-3/4 5 6 7/32
HL-368-88 5" 5-3/4 5-1/2 6 7/32
HL-368-96 5" 5-3/4 6 6 7/32
HL-368-104 5" 5-3/4 6-1/2 6 7/32
HL-368-112 5" 5-3/4 7 6 7/32

Configure a Part

Part Configurator