Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Head Liner Bushings – Metric (HM)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH F DIA G
HM-12-10-8.00 8mm 12mm 10mm 15mm 3mm
HM-12-16-8.00 8mm 12mm 16mm 15mm 3mm
HM-15-12-10.00 10mm 15mm 12mm 18mm 3mm
HM-15-20-10.00 10mm 15mm 20mm 18mm 3mm
HM-15-25-10.00 10mm 15mm 25mm 18mm 3mm
HM-18-12-12.00 12mm 18mm 12mm 22mm 4mm
HM-18-20-12.00 12mm 18mm 20mm 22mm 4mm
HM-18-25-12.00 12mm 18mm 25mm 22mm 4mm
HM-22-16-15.00 15mm 22mm 16mm 26mm 4mm
HM-22-28-15.00 15mm 22mm 28mm 26mm 4mm
HM-22-36-15.00 15mm 22mm 36mm 26mm 4mm
HM-26-16-18.00 18mm 26mm 16mm 30mm 4mm
HM-26-28-18.00 18mm 26mm 28mm 30mm 4mm
HM-26-36-18.00 18mm 26mm 36mm 30mm 4mm
HM-30-20-22.00 22mm 30mm 20mm 34mm 5mm
HM-30-36-22.00 22mm 30mm 36mm 34mm 5mm
HM-30-45-22.00 22mm 30mm 45mm 34mm 5mm
HM-35-20-26.00 26mm 35mm 20mm 39mm 5mm
HM-35-36-26.00 26mm 35mm 36mm 39mm 5mm
HM-35-45-26.00 26mm 35mm 45mm 39mm 5mm
HM-42-25-30.00 30mm 42mm 25mm 46mm 5mm
HM-42-45-30.00 30mm 42mm 45mm 46mm 5mm
HM-42-56-30.00 30mm 42mm 56mm 46mm 5mm
HM-48-25-35.00 35mm 48mm 25mm 52mm 5mm
HM-48-45-35.00 35mm 48mm 45mm 52mm 5mm
HM-48-56-35.00 35mm 48mm 56mm 52mm 5mm
HM-55-30-42.00 42mm 55mm 30mm 59mm 5mm
HM-55-56-42.00 42mm 55mm 56mm 59mm 5mm
HM-55-67-42.00 42mm 55mm 67mm 59mm 5mm
HM-62-30-48.00 48mm 62mm 30mm 66mm 6mm
HM-62-56-48.00 48mm 62mm 56mm 66mm 6mm
HM-62-67-48.00 48mm 62mm 67mm 66mm 6mm
HM-70-30-55.00 55mm 70mm 30mm 74mm 6mm
HM-70-56-55.00 55mm 70mm 56mm 74mm 6mm
HM-70-67-55.00 55mm 70mm 67mm 74mm 6mm
HM-78-35-62.00 62mm 78mm 35mm 82mm 6mm
HM-78-67-62.00 62mm 78mm 67mm 82mm 6mm
HM-78-78-62.00 62mm 78mm 78mm 82mm 6mm
HM-85-35-70.00 70mm 85mm 35mm 90mm 6mm
HM-85-67-70.00 70mm 85mm 67mm 90mm 6mm
HM-85-78-70.00 70mm 85mm 78mm 90mm 6mm
HM-95-40-78.00 78mm 95mm 40mm 100mm 6mm
HM-95-78-78.00 78mm 95mm 78mm 100mm 6mm
HM-95-105-78.00 78mm 95mm 105mm 100mm 6mm