A critical error has occurred. Please check the Admin Logs for further details.
Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
1/2-13 1/4-20 3/4-10 3/8-16 5/8-11 5/16-18 M6 M8 M10 M12 M16 1"-8
Material
Steel Stainless Steel
Load Capacity
50 125 185 210 255 400 500 740 900 1030 1300 1600 2400 4000 5000 9000
Finish
Plain Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Lifting Eyes

Hoist Rings

Carr Lane Lifting Eyes are simple, economical lifting devices suitable for fully vertical lifting in-line with the threaded bolt, such as when lifting from a single point or from two points with a spreader bar. Carr Lane Lifting Eyes are made from forged steel lifting eyebolts with an integral shoulder providing greater strength, and are available in thread sizes from ¼-20 to 1”-8. Carr Lane also offers Universal Lift Rings available in two ring sizes made from a forged alloy-steel shackle. All of Carr Lane’s Lifting Eyes are proudly made in the USA and feature an industry-leading safety factor of 5:1. Browse Carr Lane Lifting Eyes and similar products below. 

Select a Product Type

Related Products for