Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Carr Lock® Slotted Locator Bushings

Carr Lock System


QUANTITY PART NO. A
SLOT
NOMINAL
A
SLOT
ACTUAL
L
LENGTH
C
OD
NOMINAL
C
OD
ACTUAL
REQUIRED
HOLE DIA
IN PLATE
B
DIA
M
DIA
N
CLM-16-SLLB 16mm .6300 / .6310 .472 30mm 1.1815 / 1.1812 1.1806 /1.1809 .709 5mm 8mm
CLM-20-SLLB 20mm .7875 / .7885 .748 36mm 1.4177 / 1.4174 1.4168 / 1.4171 .866 5mm 8mm
CLM-25-SLLB 25mm .9844 / .9854 .748 40mm 1.5752 / 1.5749 1.5743 / 1.5746 1.063 5mm 8mm

Products Related to