Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Carr Lock® Back-Mount Receiver Bushings

Carr Lock System

Inch
QUANTITY PART NO. ID B K
BUSHING
DIA
K
HOLE
DIA
M N
BUSHING
DIA
N
HOLE
DIA
P
CL-13-CLBR 13mm .475 .7870 / .7866 Actual
Bushing K Dia
-.0001 / -.0005
.75 .984 .995 / 1.005 .277 / .275
CL-16-CLBR 16mm .475 .8760 / .8756 Actual
Bushing K Dia
-.0001 / -.0005
.75 1.125 1.150 / 1.160 .285 / .283
CL-20-CLBR 20mm .673 1.0950 / 1.0946 Actual
Bushing K Dia
-.0001 / -.0005
.83 1.250 1.275 / 1.285 .345 / .343
CL-25-CLBR 25mm .826 1.3763 / 1.3759 Actual
Bushing K Dia
-.0001 / -.0005
1.00 1.562 1.588 / 1.598 .416 / .414
CL-30-CLBR 30mm .857 1.6264 / 1.6260 Actual
Bushing K Dia
-.0001 / -.0005
1.23 1.875 1.901 / 1.911 .432 / .430
CL-35-CLBR 35mm .990 1.8764 / 1.8760 Actual
Bushing K Dia
-.0001 / -.0005
1.28 2.125 2.150 / 2.160 .493 / .491
CL-50-CLBR 50mm 1.225 2.6269 / 2.6265 Actual
Bushing K Dia
-.0001 / -.0005
1.80 2.937 2.963 / 2.973 .621 / .619
Metric
QUANTITY PART NO. ID
(mm)
B
(mm)
K
BUSHING
DIA
(mm)
K
HOLE
DIA
(mm)
M
(mm)
N
BUSHING
DIA
(mm)
N
HOLE
DIA
(mm)
P
(mm)
CLM-13-CLBR 13 12.1 20.04 / 20.03 Actual
Bushing K Dia
-.003 / -.013
20 25 25.9 / 26.1 6.93 / 6.88
CLM-16-CLBR 16 12.1 22.04 / 22.03 Actual
Bushing K Dia
-.003 / -.013
20 28 28.9 / 29.1 7.26 / 7.21
CLM-20-CLBR 20 17.1 28.04 / 28.03 Actual
Bushing K Dia
-.003 / -.013
25 32 32.9 / 33.1 8.76 / 8.71
CLM-25-CLBR 25 21 35.04 / 35.03 Actual
Bushing K Dia
-.003 / -.013
25 40 40.9 / 41.1 10.57 / 10.52