Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

T Nuts for CL5 System

Jig & Fixture,

Inch
QUANTITY PART NO. TABLE
SLOT
SIZE
A
THREAD
B C D E F
CL-26-TN 5/16 or 8mm 1/4-20 .307 9/16 9/16 1/4 3/16
CL-18-TN 3/8 or 10mm 1/4-20 .370 5/8 7/8 7/16 7/32
CL-00-TN 7/16 3/8-16 .432 11/16 7/8 1/2 7/32
CL-12-TN 12mm 3/8-16 .467 3/4 3/4 1/2 17/64
CL-0-TN 1/2 3/8-16 .495 7/8 7/8 1/2 9/32
CL-1-TN 9/16 or 14mm 3/8-16 .550 7/8 7/8 1/2 5/16
CL-9-TN 9/16 or 14mm 1/2-13 .550 7/8 1-1/8 5/8 11/32
CL-16-TN 5/8 or 16mm 3/8-16 .620 1 1-1/8 5/8 11/32
CL-2-TN 5/8 or 16mm 1/2-13 .620 1 1-1/8 5/8 11/32
CL-3-TN 11/16 or 18mm 1/2-13 .682 1-1/8 1-1/4 3/4 7/16
Metric
QUANTITY PART NO. TABLE
SLOT
SIZE
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
CLM-26-TN 5/16" or 8mm M6 1 7.80 13 13 10 6
CLM-18-TN 3/8" or 10mm M6 1 9.40 15.9 22 11 5.6
CLM-19-TN 3/8" or 10mm M8 1.25 9.40 15.9 22 11 5.6
CLM-00-TN 12mm M10 1.5 11.86 19 19 12.5 6.7
CLM-0-TN 1/2" M10 1.5 12.57 22.2 22 12.5 7.1
CLM-1-TN 9/16" or 14mm M10 1.5 13.87 22.2 22 16 7.9
CLM-9-TN 9/16" or 14mm M12 1.75 13.87 22.2 22 16 7.9
CLM-2-TN 5/8" or 16mm M12 1.75 15.75 25.4 28.5 16 8.7
CLM-3-TN 11/16" or 18mm M12 1.75 17.32 28.6 32 19 11.1