Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-S7000-119  •  ROEMHELD STARK.easyclick

ROEMHELD Zero-Point,Quick-Change

Pricing & Availability

Stark easy click, tornado made of high-quality tool steel. 
System is pneumatically single acting (clamping by spring force).  Mounting screws included.

Version as module Ø85 mm (Tornado) with support ring.

Properties
- Retention force: 10,000 N
- Clamping force: 5,000 N
- Repeat accuracy: < 0.01 mm
- Pressure: min. 4 bar, max. 8 bar
- Weight: 0.62 kg
- Installation according to data sheet D113
- Operating temperature: + 10 to + 80 °C
- Operating Manual WM-020-337-xx-xx"

Part Specifications

Part NumberArticle DesignationFunctionMax Clamping
(Insertion) Force (kN)
Max Retention
Force (kN)
Dimensions
CLR-S7000-119SM E1 P 050 D085 TO NPStandard Pneumatic
with blow out
510For further technical & dimensional information see data
sheet under Documents tab and CAD Model.

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model