ROEMHELD STARK.classic.NG 1
Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-S804-520  •  ROEMHELD STARK.classic.NG 1

ROEMHELD Zero-Point,Quick-Change

Pricing & Availability

Fast closing clamp STARK.classic.NG 

Installation element Ø 108 mm, Standard
- Hydraulic single-acting
- With release and seat check
- Clamp control optional
- Third-hand function (DH)

Properties
- Retention force: 25,000 N
- Insertion force: 8,000 N
- Repeat accuracy: < 0.005 mm
- Release pressure: min. 40 bar, max. 80 bar
- Element weight: 1.55 kg
- Pre-mounted incl. transport. lock S804-891 (+ 0.14 kg)
- Installation according to Data Sheet D160 / D032 / D072
- Operating Manual WM-020-332-x

Part Specifications

Part NumberArticle DesignationFunctionMax. Clamping
(Insertion) Force
(kN)
Max. Retention
Force
(kN)
Repeatability
(mm)
Dimensions
CLR-S804-520SE N1 H 080 D108 ST NP DHHydraulic release, spring clamp825.005For further technical & dimensional information see data
sheet under Documents tab and CAD Model.

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.