Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1464-010  • 

Pricing & Availability

Status

Part Number

Quantity

Description

THREADED-BODY CYLINDER, S.A.,
╪ 32 x 20 mm STROKE, W/ SWIVEL CONTACT BOLT, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A3
(mm)
B
(mm)
C3
(mm)
K3
(mm)
P
DIA
(mm)
SW1
(mm)
SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-1464-010900040M48x1.5322098123010020411662.1

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.