Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Preset Torque Wrenches

QUANTITY PART NO. FOR
CARR LOCK
CLAMP
DIA
PRESET
TORQUE
(ft-lbs)
HEX KEY
SIZE
HANDLE
LENGTH
HANDLE
WIDTH
CL-13-CLTW 13mm 1.0 3/32 3.54 1.40
CL-16-CLTW 16mm 2.0 1/8 3.54 1.40
CL-20-CLTW 20mm 3.0 1/8 3.54 1.40
CL-25-CLTW 25mm 7.0 5/32 7.50 1.67