Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-4318-231N  •  ROEMHELD Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores)

ROEMHELD Power Workholding,ID & Bore Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

Bore clamp, D.A., cartridge type, size 2, ø 16.8 - 17.7 mm, w/o centring function, 250 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberHOUSING
SIZE
BORE
DIA
RANGE
BORE
DIA
RANGE
(mm)
MAXIMUM
PULL-DOWN
FORCE
(lbs)
MAXIMUM
RADIAL
EXPANSION
FORCE
(lbs)
CLR-4318-231NSize 2N16.8 - 17.722003100

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model