Expanding Plugs

ROEMHELD Power Workholding

QUANTITY Part No. Size Max. operating pressure (psi) D1 D2+.0041-.000 D3 Max. L1 L2 L3 Min. x +/-.008 Installation Tool for Expanding Plug
CLR-916-F 1 Small 7500 6mm .236 .208 .256 .339 .248 .016 CLR-HT-MBM-060
CLR-906-F 2 Medium 7500 8mm .315 .291 .335 .461 .327 .012 CLR-HT-MBM-080
CLR-926-F 3 Large 7500 10mm .394 .370 .433 .598 .425 .016 CLR-HT-MBM-100