Square Grippers (Carbide Tipped, Serrated)

Supports, Rests & Feet

Inch
QUANTITY PART NO. A B C
THREAD
D E SERRATIONS SERRATION
DIMENSIONS
CL-8-SGT 1/2 3/8 #10-32 3/16 13/32 FINE .125x90°
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
(mm)
E
(mm)
SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-12-SGT 12 10 M5 .8 4.8 10.5 FINE 3.2x90°

Configure a Part

Part Configurator