Extension Supports (Heavy)

Supports, Rests & Feet,Modular Fixturing

QUANTITY PART NO. A B C D E F G H
CL-MF50-3301 1.0000 1.2500 2 21/32 5/8-11 1/2 1-1/8 5-1/2
CL-MF50-3311 No step 1.5000 2 21/32 5/8-11 1/2 1-1/8 5-1/2
Required Socket-Head Cap Screw
QUANTITY PART NO. FITS EXTENSION SUPPORT QUANTITY
REQUIRED
CL-5/8-11x2.00-SHCS CL-MF50-3301
CL-MF50-3311
1

Products Related to