Support Riser Blocks (Standard)

Supports, Rests & Feet,Modular Fixturing

 
QUANTITY PART NO. A B C D
CL-MF40-1411 1.0000 1/2-13 3-3/8 2
CL-MF40-1413 1.5000 1/2-13 3-3/8 2
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS SUPPORT RISER BLOCK QUANTITY
REQUIRED
CL-1/2-13x1.50-SHCS CL-MF40-1411 2
CL-1/2-13x2.00-SHCS CL-MF40-1413 2

Products Related to