Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Natural Rubber
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Vibration Isolation Mounts

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B C D
THREAD
SPRING
RATE
(Lbf/in)
MAX
LOAD
(Lbf/in)
MAX
DEFLECTION
CL-16-8-1420-VIM-PACKOF2 .98 .51 .51 1/4-20 2140 214 .10
CL-16-12-1420-VIM-PACKOF2 .98 .75 .51 1/4-20 993 140 .15
CL-16-16-51618-VIM-PACKOF2 .98 .98 .63 5/16-18 604 151 .25
CL-24-12-51618-VIM-PACKOF2 1.50 .75 .63 5/16-18 2653 398 .15
CL-25-16-51618-VIM-PACKOF2 1.57 .98 .63 5/16-18 1736 434 .25
CL-25-16-3816-VIM-PACKOF2 1.57 .98 .63 3/8-16 1736 434 .25
CL-32-12-3816-VIM 2.01 .75 1.14 3/8-16 5533 830 .15
CL-32-26-3816-VIM 2.01 1.61 .63 3/8-16 1600 640 .40
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
(mm)
D
THREAD
(mm)
THREAD
PITCH
SPRING
RATE
(Lbf/in)
MAX
LOAD
(Lbf/in)
MAX
DEFLECTION
(mm)
CLM-15-10-M4-VIM-PACKOF2 15 10 10 M4 .7 480 38 2.0
CLM-15-15-M4-VIM-PACKOF2 15 15 10 M4 .7 394 59 3.8
CLM-25-15-M6-VIM-PACKOF2 25 15 18 M6 1 1228 179 3.8
CLM-25-20-M6-VIM-PACKOF2 25 20 18 M6 1 657 130 5
CLM-30-20-M8-VIM-PACKOF2 30 20 20 M8 1.25 1171 227 5
CLM-30-25-M8-VIM-PACKOF2 30 25 20 M8 1.25 942 232 6.4
CLM-40-25-M8-VIM-PACKOF2 40 25 23 M8 1.25 1513 373 6.4
CLM-50-20-M10-VIM 50 20 28 M10 1.5 3940 778 5.0
CLM-50-40-M10-VIM 50 39 28 M10 1.5 1570 620 9.9