Air Fittings – Female Adaptor (3/8-NPT Female x 1/4-NPT Male)
Three Dimensional (3D) View
View Large Image
Carr Lane

CL-3814-PCA  •  Air Fittings – Female Adaptor (3/8-NPT Female x 1/4-NPT Male)

Toggle Clamps,KOSMEK Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

AIR FITTING

Unit Price*

Line Item Total*

Part Specifications

Part NumberSIZEMAXIMUM OPERATING PRESSURE
CL-3814-PCA3/8-NPT Female x 1/4-NPT Male100 psi

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.