Three Dimensional (3D) View
View Large Image
Carr Lane

CLRH-9-4583-0401  •  MCP60ZH 5-Axis Concentric Hydraulic Vises (60mm)

ROEMHELD Precision Vises,ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberJAW WIDTH
(mm)
CLAMPING FORCEMAXIMUM
OPERATING PRESSURE
(Clamping Port / Unclamping port)
MINIMUM
OPERATING PRESSURE
CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
d2
(mm)
d3gWEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4583-0401603400 lbs at 4600 psi
(15 kN at 320 bar)
4600 psi / 725 psi725 psi306 - 15012 F7M10 x 11mmM6 x 7mm
Both Sides
11.9

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model