Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-4319-21A-066  •  ROEMHELD Self-Centering Clamps for Locating Bores, B1.485 (6.6mm, 9mm, 11mm, and 13.5mm Bores)

ROEMHELD Power Workholding,ID & Bore Clamps

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMPING
DIAMETER
RANGE
(mm)
MAXIMUM
PULLING
FORCE
(lbs)
MAXIMUM
RADIAL
EXPANSION
FORCE
(lbs)
CLR-4319-21A-0666.6 -6.8850670

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model