Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1846-L090-R36M  •  ROEMHELD Robust Swing Clamps – Flange Base, B1.854 (3, 4, 5, 6 Series)

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

Swing clamp, D.A., 90° cw, MW, type L, bottom flange, cl. stroke 15 mm, sw. stroke 21 mm, 350 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
H
(mm)
L
(mm)
L1
(mm)
R
DIA
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1846-L090-R36M6 Series90° cw480021.5233.98590761536

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model