Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
HAND
KNOB
SPHERICAL
WASHER
CLM-8-DEA-4M121.75101.53216CL-27-CSCL-9-SPGCL-2-FWCLM-12x95-STUDCLM-12-JNCLM-4-HK-4CL-3-SW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model