Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-105-TV  •  Tiny Vise® Double Edge Clamps (Smooth Jaws)

Edge Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

TINY VISE DOUBLE EDGE CLAMP

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
MIN
(mm)
E
MID
RANGE
(mm)
E
MAX
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
(mm)
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
(mm)
RECOM-
MENDED
TORQUE
(Nm)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(N)
CLM-105-TVM1621619.52317.51920.52940103835823578900

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model