Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Quick-Change Pallet Clamps

Quick-Change Pallet Clamps (Hydraulic & Pneumatic) provide fast, high-precision clamping using a piston and steel ball mechanism that seats the pallet on a precision taper, ensuring repeatability of 3 µm and eliminating alignment checks.


A mechanical lock maintains clamping force without continuous pressure. Hydraulic systems offer higher force (2.5–40 kN), while pneumatic systems (4–16 kN) eliminate hydraulic infrastructure for improved efficiency.

The system includes clamp units and interchangeable receiver blocks, compatible across both technologies for shared pallet setups. Datum and guide clamps ensure accurate positioning and proper constraint.
Air blow ensures clean seating, with optional seat-check for secure engagement—enabling faster setup and higher productivity.