Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-80-TVR  •  Tiny Vise® Double Edge Clamps (V Jaws)

Edge Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

TINY VISE DOUBLE EDGE CLAMP (V JAW)

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
MAXIMUM
WORKPIECE
DIAMETER
(mm)
ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
(mm)
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
(mm)
RECOM-
MENDED
TORQUE
(Nm)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(N)
CLM-80-TVRM121.7512.71619.5233083843.56.514.5241.52.8244900

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model