Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-812-GBFN  •  Gripper Swivel Contact Bolts – Mini (Delrin®, Flat)

Work Supports & Rest Buttons,KOSMEK Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

GRIPPER SWIVEL CONTACT BOLT (MINI)

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G
CLM-812-GBFNM81.25128.513131012°

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model