ROEMHELD Z160H Concentric Hydraulic Vises (160mm)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLRH-9-3544-0201-VS  •  ROEMHELD Z160H Concentric Hydraulic Vises (160mm)

ROEMHELD Precision Vises,ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberJAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
MAXIMUM
OPERATING
PRESSURE
AT
CLAMPING
PORT
(psi)
MAXIMUM
OPERATING
PRESSURE
AT
UNCLAMPING
PORT
(psi)
CLAMPING
STROKE
PER
SLIDE
(mm)
MAXIMUM
JAW
OPENING
(mm)
CLRH-9-3544-0201-VS160900040220029045520

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.