Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-2954-630  •  ROEMHELD Time-Dependent Sequence Valves, C2.9545 (Manifold Mounted)

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberTIME-DELAY
ADJUSTMENT
RANGE
AT 3675 psi
TIME-DELAY
ADJUSTMENT
RANGE
AT 2200 psi
TIME-DELAY
ADJUSTMENT
RANGE
AT 1000 psi
MINIMUM
OPERATING
PRESSURE
(psi)
WEIGHT
(lbs)
CLR-2954-630.5 to 3.5 seconds1.2 to 6 seconds3 to 13.5 seconds4403.3

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model