Three Dimensional (3D) View
View Large Image
Carr Lane

CL-10C-SSB  •  Spring Stop Buttons – Flat Face (Type C)

Spring-Loaded Devices

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberSTROKEINITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
ABCDEFGLMNPR
CL-10C-SSB1/851015.65611/3221/327/163/167/32#5 or M33/165/83/165/81/16

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model