Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-2952-521  •  ROEMHELD Pressure-Relief Valves, C2.952

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberADJUTMENT RANGE (psi)MOUNTINGa (mm)a1 (mm)b (mm)Ød (mm)h1 (mm)h2 (mm)h3 (mm)h4 (mm)PORT P THREADPORT R THREADHEX (mm)WEIGHT (lbs)
CLR-2952-521.0-7250In Line1830296.4424966951/2 BSPP1/2 BSPP27.66

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model