Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-10-SBP-2  •  Ball Plungers – Stainless Steel

Spring-Loaded Devices

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
THREAD
PITCH
(mm)
END
FORCE
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
(mm)
D
DIA
(mm)
CLM-10-SBP-2M101.5Light1122161.24.8

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model