Three Dimensional (3D) View
View Large Image
Carr Lane

CL-30A-SSB  •  Spring Stop Buttons – Spherical Radius (Type A)

Spring-Loaded Devices

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberSTROKEINITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
ABCDEFGH
DIA
JR
CL-30A-SSB1/41632481.50011/161-1/411/47/161/4 or M613/165/169/64

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model