Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-10-ABPL-30-S  •  Adjustable Ball Lock Pins (L Handle)
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
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
+/- 0.30
(mm)
C
+/- 0.25
(mm)
D
DIA
(mm)
E
(mm)
G
DIA
(mm)
J
(mm)
P
(mm)
CLM-10-ABPL-30-S109.96 / 9.923011.918.89737.523.563.527

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model