Adjustable Ball Lock Pins (T Handle)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-16-ABPT  •  Adjustable Ball Lock Pins (T Handle)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
+/- 0.30
(mm)
C
+/- 0.25
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
H
(mm)
CLM-16-ABPT1615.96 / 15.9219.0014.3512.552.5353389

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.