Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1801-250  •  ROEMHELD Compact Clamps – Flange Base, B1.828

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMP
SIZE
LEVER
TYPE
CLAMP FORCE
(kN)
at 250 bar
STROKE
(mm)
H
(mm)
K
(mm)
L
(mm)
WEIGHT
(kg)
CLR-1801-2501UniversalTBD574.834.540.46

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model