Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-2951-417  •  ROEMHELD Pilot-Operated Check Valves, C2.9511 (In-Line Mounted)

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberSIZEMAXIMUM
FLOW RATE
(cu in/min)
MINIMUM
PILOT
PRESSURE
(psi)
PILOT
FLUID
VOLUME
(cu in)
PORT
SIZE
A & B
PORT
SIZE
Z
C
(mm)
D
(mm)
E
(mm)
SW
(mm)
WEIGHT
(lbs)
CLR-2951-417Standard
Capacity
920.32 x PA + 175.011/4 BSPP1/4 BSPP8431.52724.9

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model