Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-2954-427  •  ROEMHELD Sequence Valves, C2.954 (Series Mounted)

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberVERSIONTRIGGER-PRESSURE
ADJUSTMENT RANGE
(psi)
PRESSURE CHANGE
PER SCREW TURN
(psi)
MAXIMUM
FLOW RATE
(cu in/min)
A
DIA
(mm)
B
(mm)
WEIGHT
(lbs)
CLR-2954-427Low Range150 to 2200220490221101.1

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model