Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1752-023  •  ROEMHELD Hollow Cylinders, B1.7441 (M6, M10, M12)

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(kN)
MAX
PUSH
FORCE
(kN)
CENTER-
HOLE
STUD
SIZE
ROD
DIA
(mm)
STROKEA
BODY
THREAD
B
BODY
DIA
(mm)
C
FLANGE
DIA
(mm)
G
BODY
HEIGHT
(mm)
CLR-1752-023225022501010M61210M40 x 1.5406558

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model