Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1756-004  •  ROEMHELD Hollow Cylinders, B1.7441 (M16, M20, M24)

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAX
PULL
FORCE
(lbs)
SPRING
RETURN
FORCE
(lbs)
MAX
PULL
FORCE
(kN)
SPRING
RETURN
FORCE
(kN)
CENTER-
HOLE
STUD
SIZE
ROD
DIA
(mm)
STROKE
(mm)
A
BODY
THREAD
B
BODY
DIA
(mm)
C
FLANGE
DIA
(mm)
G
BODY
HEIGHT
(mm)
CLR-1756-004165008573.6.38M163212M75 x 1.57510594

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model