Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1848-155  •  ROEMHELD Mini Swing Clamps – Threaded Cartridge, B1.848

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberSWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
BODY
THREAD
CLR-1848-15545° cw135.6810M20x1.5

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model