Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1849-002  •  ROEMHELD Compact Swing Clamps – Flange Base, Single Acting, B1.849 (1 Series)

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
BODY
THREAD
CLR-1849-0021 Serieszero°4502.0616M27x1.5

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model